Pakistan - English

Philips MASTER Value, LEDspot, PAR16, 50 W, GU10, 3000 K, 365 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 4.9-50W GU10 930 36D

Product Description

MASTER Value, LEDspot, PAR16, 50 W, GU10, 3000 K, 365 lm, CRI 90, 25000 hour(s), 82 lm/W, EEL F, PF 0.8, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001348902
Full order code: 871869670787600

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001348902 pdf 66.7 kB
Product leaflet
Localized commercial leaflet 929001348902 en_AA pdf

Visuals

Product-Photographs-929001348902_EU
Multiple assets
Product-Diagrams-929001348902_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 4.9-50W GU10 930 36D ies 33.4 kB