Pakistan - English

Philips Classic filament LED candles and lusters

Classic LED filament lamps for decorative lighting

Products

LEDclassic 40W B35 2700K E14 ND FR AU
LEDclassic 40W B35 2700K E14 ND FR AU
929001345380
CorePro LEDLusterND4.3-40W E27 827P45CLG
CorePro LEDLusterND4.3-40W E27 827P45CLG
929001890542
LEDCla 25W B35 E14 825 WV ND+E27 BR/MX
LEDCla 25W B35 E14 825 WV ND+E27 BR/MX
929002000616
LEDClassic 4.5W B11 E12 827 CL ND 1PF/10
LEDClassic 4.5W B11 E12 827 CL ND 1PF/10
929002355142

Product family information

Description

Featuring a classic heritage design, Classic filament LED candles and lusters combine the familiar shapes of classic incandescent candle or luster with the benefits of the long lasting LED technology. They deliver beautiful, decorative warm-white light while saving around 90% on energy costs compared with traditional light candles and lusters.

Benefits

  • Around 90% energy saving

  • Very long lifetime that reduces the need for replacement

Features

  • Heritage design with classic shape

  • Designed to be seen, they look good on and off

Applications

  • Perfect for decorative installations
  • Domestic applications
  • Hospitality: restaurants and hotels

Downloads