Pakistan - English

Philips CorePro, LEDbulb, P45, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s), Glass

LED classic 40W P45 E14 WW FR ND RFSRT4

Product Description

CorePro, LEDbulb, P45, 40 W, E14, 2700 K, 470 lm, CRI 80, 15000 hour(s), Glass, 109 lm/W, EEL F, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001345555
Full order code: 871869976343500

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product