Pakistan - English

Philips LEDbulb, B35, 40 W, E14, 2700 K, 470 lm, 15000 hour(s), Glass

LEDclassic 40W B35 2700K E14 ND FR AU

Product Description

LEDbulb, B35, 40 W, E14, 2700 K, 470 lm, 15000 hour(s), Glass, 134 lm/W

Order code: 929001345380
Full order code: 871951437749300

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    15,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product