Pakistan - English

Philips CorePro, LEDbulb, P45, 35 W, E14, 2700 K, 397 lm, CRI 80, 15000 hour(s), Glass

LEDClassic CM P45 35W WW E14 CL ND SRT4

Product Description

CorePro, LEDbulb, P45, 35 W, E14, 2700 K, 397 lm, CRI 80, 15000 hour(s), Glass, 99.00 lm/W, EEL F, PF 0.41, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001395155
Full order code: 871869976351000

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product