Pakistan - English

Philips MASTER Value Glass LED bulbs

For an optimal combination of value and performance

Products

MASVLE LEDBulbD10.5-100W B22A60 927FRGUK
MASVLE LEDBulbD10.5-100W B22A60 927FRGUK
929003011899

Product family information

Description

Featuring a classic heritage design, these filament LED bulbs combine the familiar shapes of incandescent bulbs with the benefits of long-lasting LED technology. These MASTER Value Glass LED bulbs offer more energy savings than normal glass LED bulbs. At the same time, they also provide customers with good light experience, enhanced by excellent dimming performance (dimmable glass LED bulbs). MASTER Value Glass LED Bulbs deliver significant energy savings, using 30% less energy compared to normal LED bulbs and provide excellent quality of light. By offering a lifetime of 15,000 hours, these dimmable LED bulbs also reduce maintenance costs.

Benefits

  • Saves 30% energy compared with standard Philips LED bulbs

  • Very long lifetime that reduces the need for replacements

Features

  • heritage design with classic shapes

  • perfect fit and high-quality finish

Applications

  • Home
  • Hospitality

Downloads