Pakistan - English

Philips MASTER Value, LEDbulb, A60, 60 W, B22, 2700 K, 806 lm, CRI 90, 15000 hour(s), Glass

MASVLE LEDBulbD5.9-60W B22A60 927FR G UK

Product Description

MASTER Value, LEDbulb, A60, 60 W, B22, 2700 K, 806 lm, CRI 90, 15000 hour(s), Glass, 136 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.35, PstLM 0.9

Order code: 929003010699
Full order code: 871951432479401

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2.5 years

Downloads

Family

Product