Pakistan - English

Philips MASTER Value, LEDbulb, A60, 50 W, E27, 2700 K, 650 lm, CRI 80, 15000 hour(s), Glass

MAS VLE LEDBulbD7.2-50W E27 A60 827 CM G

Product Description

MASTER Value, LEDbulb, A60, 50 W, E27, 2700 K, 650 lm, CRI 80, 15000 hour(s), Glass, 90.00 lm/W, EEL F, PF 0.7, Beam angle 270 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002412802
Full order code: 871951436122500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2.5 years

Downloads

Family

Product