Pakistan - English

Philips MASTER Value, LEDbulb, A60, 100 W, B22, 2700 K, 1521 lm, CRI 90, 15000 hour(s)

MASVLE LEDBulbD10.5-100W B22A60 927FRGUK

Product Description

MASTER Value, LEDbulb, A60, 100 W, B22, 2700 K, 1521 lm, CRI 90, 15000 hour(s), 144.00 lm/W, EEL D, PF 0.9, RG0, IP65, SVM 0.35, PstLM 0.9

Order code: 929003011899
Full order code: 871951432503601

Specifications

  • Cap-Base
    B22
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Warranty period
    2.5 years

Downloads

Family

Product