Pakistan - English

Philips StoreFlow

StoreFlow: a new concept in high-contrast aisle lighting

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

Philips StoreFlow is designed to provide the optimal light effect for shelf lighting or aisle lighting, so retailers can create an appealing ambience in store. The organic, natural design of the luminaire blends easily into the store environment, while the indirect PerfectAccent optics avoid glare and support a highly energy-efficient lighting installation. StoreFlow shelf lighting is made using bio-based plastics and offers easy serviceability of the LED, driver and optic, resulting in a low carbon footprint and meets the requirements of a Circular product. This high contrast lighting is available with a single-spot head (ST761T) that’s ideal for the peripheral areas of the store, or as a double-spot head (ST762T) version, which is perfect for aisle lighting.

Benefits

  • Optimal light effect for shelves and aisles: eye-level products stand out while the rest of the shelf is evenly lit with no unnecessary light on the floor

  • Avoids shopper distraction with PerfectAccent indirect optics to reduce glare

Features

  • 340° rotation and +/- 15° tilt (with angle indication) for perfect, consistent aiming of light

  • Single or double spot head versions to light peripheral store areas as well as general aisles in the center of the store

Applications

  • Convenience stores
  • Supermarkets and hypermarkets
  • Large retail formats

Warning & Safety

  • Cleaning of the optic should only be done with pressurized air. Touching the LED or reflector is forbidden.

  • During maintenance, the product must be switched off and cooled down

Downloads

Leaflets

Family leaflet
Localized commercial leaflet StoreFlow en_AA pdf 955.9 kB
Install instructions
Installation instructions StoreFlow pdf 1.1 MB

Visuals

Family-Photographs-StoreFlow
Multiple assets

Photometry and Lighting design

Family-IES-StoreFlow
Multiple assets

Other

Environmental product declaration
EPD Philips StoreFlow ST762T Ref 910505102415.pdf pdf 763.6 kB
Environmental product declaration
EPD Philips StoreFlow ST761T Ref 910771146674.pdf pdf 804.9 kB