Pakistan - English

Philips StoreFlow, Track flood (single), 38.5 W, 4700 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, Assymetric Beam angle, Black

ST761T 49S/PW930 DIA BK

Product Description

Track flood (single), Aluminum, Black, Dali dimming Interact System ready, 4700 lm, 38.5 W, 123 lm/W, PremiumWhite, 3000 K, (0.422,0.386)<2, CRI>90, Assymetric Beam angle, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102414
Full order code: 872016901433600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product