Pakistan - English

Philips StoreFlow, Track flood (single), 38.5 W, 4900 lm, PremiumWhite, 4000 K, CRI>90, DALI, Interact Ready, Assymetric Beam angle, White

ST761T 49S/PW940 DIA WH

Product Description

Track flood (single), Aluminum, White, Dali dimming Interact System ready, 4900 lm, 38.5 W, 128 lm/W, PremiumWhite, 4000 K, (0.374,0.364)<2, CRI>90, Assymetric Beam angle, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102508
Full order code: 872016901146500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102508 en_AA pdf 355.4 kB

Brochures

Install instructions
Installation instructions StoreFlow pdf 1.1 MB

Visuals

Product-Photographs-910505102508_EU
Multiple assets
Product-Diagrams-910505102508_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST761T 49S/PW940 DIA WH IES
Revit file
Revit file - ST760TI - 910505102508 REVIT
Dialux
ULD File - ST761T 49S/PW940 DIA WH ULD
Relux
ROLF File - ST761T 49S/PW940 DIA WH ROLFZ
LDT
LDT File - ST761T 49S/PW940 DIA WH LDT