Pakistan - English

Philips StoreFlow, Track flood (single), 19 W, 2700 lm, 3000 K, Assymetric Beam angle, White

ST761T 27S/830 PSU WH

Product Description

Track flood (single), Aluminum, White, Power supply unit (On/Off), 2700 lm, 19 W, 142 lm/W, 3000 K, (0.434,0.403)<3, Assymetric Beam angle, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102517
Full order code: 872016901155700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102517 en_AA pdf 355.3 kB

Brochures

Install instructions
Installation instructions StoreFlow pdf 1.1 MB

Visuals

Product-Photographs-910505102517_EU
Multiple assets
Product-Diagrams-910505102517_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST761T 27S/830 PSU WH IES
Revit file
Revit file - ST760TI - 910505102517 REVIT
Dialux
ULD File - ST761T 27S/830 PSU WH ULD
Relux
ROLF File - ST761T 27S/830 PSU WH ROLFZ
LDT
LDT File - ST761T 27S/830 PSU WH LDT