Pakistan - English

Philips StoreFlow, Track flood (double), 37 W, 5400 lm, 3000 K, DALI, Interact Ready, Double asymmetric optic, Black

ST762T 27S/830 DIA BK

Product Description

Track flood (double), Aluminum, Black, Dali dimming Interact System ready, 5400 lm, 37 W, 144 lm/W, 3000 K, (0.434,0.403)<3, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102523
Full order code: 872016901161800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102523 en_AA pdf 363.9 kB

Brochures

Install instructions
Installation instructions StoreFlow pdf 1.1 MB

Visuals

Product-Photographs-910505102523_EU
Multiple assets
Product-Diagrams-910505102523_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST762T 27S/830 DIA BK IES
Revit file
Revit file - ST760TI - 910505102523 REVIT
Dialux
ULD File - ST762T 27S/830 DIA BK ULD
Relux
ROLF File - ST762T 27S/830 DIA BK ROLFZ
LDT
LDT File - ST762T 27S/830 DIA BK LDT