The new Gardco Form 10 family of luminaires offers you a choice of optical systems to suit the needs of all your site lighting applications. Gardco designers were careful to maintain the retro-aesthetic that customers have responded to while providing a modern, updated version for today’s requirements. The ComfortEdge™ technology option achieves excellent photometric control and distribution performance, while creating a comfortable, reassuring environment that enhances outdoor spaces. Precision optic options are available for use at higher mounting heights or with applications requiring wider luminaire spacing and distributions for strict lighting control. If you have been searching for a stylish solution for your site and area applications, choose a ten… Form 10 from Gardco
Benefits
Wide selection of CCT/CRI combinations
Dark Sky Listed 3000K and below
ANSI vibration rated
Service Tag standard
Features
Post top or arm mount
Cylinder or dome top
ComfortEdge or precision optics
Expanded color options
Accent color optional
Lumen range 2,500-34,000 lumens
Efficacy up to 195 LPW with precision optics and 144 LPW with ComfortEdge optics