The classical and contemporary design in the Lumec New Westminster LED luminaire can be integrated into many different settings. It enhances the surrounding architecture with elegance. Most assuredly classic, but resolutely modern, the New Westminster luminaire know how to create ambiance.

        Benefits

        Ideal for pedestrian areas
        Classic and contemporary style designed to last
        Powered by the Philips EcoSwap LED light engine providing longevity and energy savings

        Features

        Multiple lumen packages
        Type 3 & 5 optics available
        4000K and 3000K color temperatures available
        Dimming driver standard
        Multiple driver options and programmed dimming options available

        Applications

        Road and Street
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product