You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Contemporary Tapered Poles (ATR Series)

    Enhancing your project's unique style

    View all 2 products Lumec
    Contemporary Tapered Poles (ATR Series)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        Made from tapered 7" to 4" (178 by 102 mm), 8" to 5" (203 by 127 mm), or 10” to 6” (254 by 152 mm) round aluminum shaft welded top and bottom to a cast-aluminum anchor plate. After tapering and welding, the entire shaft assembly is heattreated to T6 temper. A 4” by 8” (102 by 203 mm) or 4" by 7" (102 by 178 mm) maintenance opening is complete with cover and copper ground lug.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Round tapered
        Aluminum construction
        Available in various heights ranging from 20' to 40'

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product