Made from tapered 7" to 4" (178 by 102 mm), 8" to 5" (203 by 127 mm), or 10” to 6” (254 by 152 mm) round aluminum shaft welded top and bottom to a cast-aluminum anchor plate. After tapering and welding, the entire shaft assembly is heattreated to T6 temper. A 4” by 8” (102 by 203 mm) or 4" by 7" (102 by 178 mm) maintenance opening is complete with cover and copper ground lug.
Benefits
Built to withstand harsh environmental conditions
Superior corrosion resistance
Optimal strength and durability
Features
Round tapered
Aluminum construction
Available in various heights ranging from 20' to 40'