You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Bracket (RLAR)

    Superior strength short reach brackets, the choice bracket complement to Lumec's Roadway luminaires

    View all 3 products Lumec
    Bracket (RLAR)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        Short Reach Brackets for Helios, RoadView, RX series, MiniView, RoadFocus. and StreetView luminiaires

        Benefits

        Ensures lasting durability

        Features

        Made of cast A356 aluminum, mechanically assembled to the pole.
        Available for a 4”(102mm) to 4.9”(124mm) or 5" (127mm) to 6”(152mm) round or 4"(102mm) minimum square pole. Pole shape and size must be specified when ordered.
        Available with RoadView, MiniView, RoadFocus, StreetView and Capella

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product