Short Reach Brackets for Helios, RoadView, RX series, MiniView, RoadFocus. and StreetView luminiaires
Benefits
Ensures lasting durability
Features
Made of cast A356 aluminum, mechanically assembled to the pole.
Available for a 4”(102mm) to 4.9”(124mm) or 5" (127mm) to 6”(152mm) round or 4"(102mm) minimum square pole. Pole shape and size must be specified when ordered.
Available with RoadView, MiniView, RoadFocus, StreetView and Capella