Suggestions

    DuraForm LED floodlight Large FLDL

    DuraForm Flood - The simple choice for your diverse needs

    View all 243 products Gardco
    DuraForm LED floodlight Large FLDL
    Gardco
    graphical mark used to identify DLC qualified products
    cULus logo
    graphical mark that can be used to identify Premium classification DLC qualified products
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
        Gardco DuraForm LED Floods provide seamless replacement of existing HID luminaires. This luminaire is available in three sizes, offers multiple lumen packages, and a complete array of optical distributions, making it an outstanding solution for all types of floodlighting applications. DuraForm has the most complete suite of controls available providing ultimate connectivity. Includes Service Tag, Signify's innovative way to provide assistance throughout the life of the product.

        Benefits

        Design the product you need from our extensive product choices
        High efficiency LEDs, excellent performance, and optimum control of light output
        Broadest controls offering from local to site-wide connected solutions

        Features

        Multiple lumen packages available in three housing sizes to provide the light you need
        Nine distributions, 3000 and 4000K color temperatures, and adaptable glare control accessories available
        Yoke mount
        ANSI C136.32 compliance, ServiceTag always included
        Controls options include 0-10V, DALI, button photocontrol, 7-pin tool-less NEMA twist-lock receptacle, wireless, FAWS

        Applications

        Bridges, Monuments, Facades
        Education
        Food and Large Retailers
        Healthcare
        Hospitality
        Hospitals and Care Centers
        Industrial
        Infrastructure
        Landscape
        Light Commercial
        Manufacturing
        Municipal Buildings
        Offices
        Parks and Plazas
        Ports and Port Authorities
        Recreational Sports
        Retails
        Schools
        Security Lighting
        Sign Lighting
        Transit Authorities
        Utilities and DOTs
        Warehouses
        • Add product
           
        • Add product
           
        • Add product
           
        Add product