Flex Micro gen3, RGB is a multi-purpose, high-intensity strand of 50 full-color LED nodes for generating extraordinary effects without the constraints of luminaire size or shape. Flex Micro gen3 enables patterns and video on almost any interior or exterior surface, including ceilings, floors, three-dimensional objects, sculptures, and more. Its small node size allows installation in tighter spaces than the larger iColor Flex LMX gen2 strands.
Benefits
Flexible strings fit nearly any architecture
Unmatched flexibility to customize node count and spacing
Twice the brightness of previous generation, at same power level
Features
Supports cost-effective video displays—Flexible form factor, offering maximum lighting control at 25 W per strand, accommodates unique lighting installations.
Multiple lens options – Clear dome and translucent dome lenses are standard. Clear flat and translucent flat lenses are also available.
Adaptable mounting – Strands can be mounted directly to a surface, like traditional string lights.
Industry-leading controls – works seamlessly with the complete Color Kinetics line of controllers, including Video System Manager Pro, Light System Manager, and iPlayer 3, as well as third-party controllers.