You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Flex Micro gen3, RGB

    Exterior flexible strands of high-intensity nodes with intelligent RGB light

    View all 12 products Color Kinetics
    Flex Micro gen3, RGB
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        More Information

        Product family information

        Flex Micro gen3, RGB is a multi-purpose, high-intensity strand of 50 full-color LED nodes for generating extraordinary effects without the constraints of luminaire size or shape. Flex Micro gen3 enables patterns and video on almost any interior or exterior surface, including ceilings, floors, three-dimensional objects, sculptures, and more. Its small node size allows installation in tighter spaces than the larger iColor Flex LMX gen2 strands.

        Benefits

        Flexible strings fit nearly any architecture
        Unmatched flexibility to customize node count and spacing
        Twice the brightness of previous generation, at same power level

        Features

        Supports cost-effective video displays—Flexible form factor, offering maximum lighting control at 25 W per strand, accommodates unique lighting installations.
        Multiple lens options – Clear dome and translucent dome lenses are standard. Clear flat and translucent flat lenses are also available.
        Adaptable mounting – Strands can be mounted directly to a surface, like traditional string lights.
        Industry-leading controls – works seamlessly with the complete Color Kinetics line of controllers, including Video System Manager Pro, Light System Manager, and iPlayer 3, as well as third-party controllers.

        Applications

        RGB direct-view effect lighting
        Low-resolution video display
        RGB low-profile outdoor cove/accent lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product