You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Shine Definition

    New name, same Shine! A fully luminous flexible architectural troffer available in 15 grid sizes, optional air handling, and below the ceiling access

    View all 405 products Ledalite
    Shine Definition
    Ledalite
    Declare
    Color Rendering Icon
    Made in Canada EN-FR
    cETLus logo
    DLC Premium product
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Fixture size
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        The Ledalite Definition line of architectural troffers delivers an aesthetically pleasing, high performance recessed grid or drywall solution in 15 standard sizes, with hundreds of custom sizes available upon request to fit any ceiling size. Optional air return features on the sides or ends of the luminaire along with standard LED board and driver access from the below ceiling allows Definition to solve any project need.

        Benefits

        High efficiency with a fully luminous optic, minimizing harsh shadows
        Wide range of fixture sizes
        Most configurations available on 10-day QuickShip
        Accessible from below with lift-and-shift lenses

        Features

        Available in 1'x1', 1'x2', 2'x2', 2'x4', 1'x4', 20"x2', 20"x4', 20"x60" (with added filler panels), 30"x30", 600x600mm, 600x1200mm, 300x1200mm, 300x300mm, 300x600mm, and 750x750mm.
        Drywall Frame mount available in 2'x2', 2'x4', 1'x4', and any other sizes by request.
        Multiple lumen packages and color temperatures to meet any specification.
        Interact Ready.
        AccuRender CRI 90 standard.
        1% dimming drivers standard.

        Applications

        Offices
        Education
        Retail
        Healthcare
        Commercial
        Airports
        • Add product
           
        • Add product
           
        • Add product
           
        Add product