You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    DecoForm

    Create unique aesthetics and patterns in your space with a near unlimited number of Top Tile possibilities and product orientations without sacrificing functional lighting.

    View all 100 products Ledalite
    DecoForm
    Ledalite
    DLC Standard Qualified Product
    Interact Ready Logo (Bluetooth)
    cETLus logo
    Color Rendering Icon
    Declare
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Fixture size
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        DecoForm is a creative, flexible, and eye-catching 2’x2' recessed or suspended solution. DecoForm fits right into typical lighting applications with comparable lighting performance. The unique Top Tile additions add color, depth, and intrigue to any space by simply placing the Top Tile onto DecoForm's housing.

        Benefits

        Integral controls are hidden from view.
        Standard AccuRender CRI 90+ LEDs
        Fully modular Top Tile
        Super clean one-piece lens design

        Features

        Discrete Recessed and Suspended versions.
        Pair with Acoustics, Acrylics, and Metal Top Tiles from Ledalite, use the existing T-Grid ceiling tiles for a simple solution that adds depth to your space or bring-your-own-tile for unlimited design options.
        Accepts Top Tiles of 20-1/2" and 23-3/4" sizes
        Available with integral controls including Interact, Lutron Athena, and Lutron Vive
        Wide range of lumen packages from 1500lm to 6000lm in 500lm steps to properly light any application space.

        Applications

        Offices
        Education
        Retail
        Healthcare
        Commercial
        Airports
        Accessories
        • Add product
           
        • Add product
           
        • Add product
           
        Add product