The DW LED Vaporlume is a wet location industrial product designed for both indoor and outdoor applications. It is designed with an LED light source, enabling it to easily replace fluorescent sources due to its reliable performance in cold conditions with the added benefit of energy savings.

        Benefits

        Designed for areas of high humidity, water vapor, rain, incidental water spray, or other non-corrosive or non-flammable liquid
        Designed to be non-corrosive

        Features

        Available in 2', 4' or 8'
        Acceptable for outdoor as well as indoor installations
        Can be surface (wall/ceiling) or suspended mounted
        Suitable for use in wet locations

        Applications

        Cleanrooms
        Food Processing
        Petrol and Convenience
        Parking Garages
        • Add product
           
        • Add product
           
        • Add product
           
        Add product