The RBX LED high bay luminaires have the familiar look and feel of traditional high bay luminaires. Available with acrylic or aluminum reflectors and a variety of lumen packages and color temperatures, the RBX is ideal for retail, industrial, and commercial applications.

        Benefits

        Reduce energy related costs
        Familiar form with uplight available
        Ease of installation
        Ease of maintenance

        Features

        Delivers up to 136 LPW
        Multiple reflector options
        Multiple CCT/CRI options
        Simple suspension mounting
        Standard 0-10V dimming

        Applications

        Food and Large Retailers
        Education
        Office
        • Add product
           
        • Add product
           
        • Add product
           
        Add product