You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        • Revit file HGXL Series LED High Bay - BIM Revit zip 495.2 kB
        More Information

        Product family information

        The HGXL LED high bay is a high efficiency LED lay-in style fixture that provides exceptional light distribution for general areas. Available with high lumen output packages, the HGXL is perfect for higher mounting heights, or for applications where higher light levels are needed.

        Benefits

        Reduces energy and maintenance costs
        Easy installation
        Provides excellent light output

        Features

        Standard 0-10V dimming
        Multiple lumen output options
        Traditional form and fit housing

        Applications

        Commercial
        Retail
        Offices
        • Add product
           
        • Add product
           
        • Add product
           
        Add product