The APX LED High Bay provides durability and high performance for your customer’s demanding environments. The APX can be specified for many areas requiring a sealed luminaire, such as laboratories, food processing, parking areas, and other industrial applications. The rugged housing and clear or frosted lens options combine for durable and effective lighting that is also comfortable for the occupants. LED technology provides efficiency, long life, and reduces energy costs.

        Benefits

        Designed to resist corrosion
        Easy installation and maintenance

        Features

        Sealed luminaire
        Injection molded, high impact clear acrylic lens is standard
        Tamper-resistant, stainless steel, captive latches
        Suitable for wet locations

        Applications

        Manufacturing
        Education
        Cleanrooms
        Food Processing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product