You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        The RHG LED High Bay delivers up to 33,000 lumens with precision reflectors and high-output LEDs, combining powerful performance with energy efficiency. Made with 65% recycled materials and 3D-printed components, RHG is built for long-lasting performance and eco-conscious impact.

        Benefits

        Sustainable eco-friendly solution
        Reduce energy related costs
        Familiar form with uplight
        Ease of installation

        Features

        Delivers up to 176 LPW
        3D printed reflector material
        Multiple CCT options
        Wide lumen range
        Standard 0-10V dimming

        Applications

        Food and Large Retailers
        Office
        Education
        Data Centers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product