• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Stairwell lighting typically operates continuously at full output despite very low, intermittent use. The solution to this unique application is bi-level lighting which balances safety and security with energy savings. An integrated motion sensor and bi-level ballast provide standby low level light, and upon detection of motion in a space, restores lighting to full brightness.

        Benefits

        Perfect for areas where maximum light levels are not required on a constant basis

        Features

        Only 3-7/8" deep
        Operates at full light output when space is occupied and switches to a low standby light level when the space is vacant
        Available high impact vandal-proof lens

        Applications

        Office
        Banks
        Hospitality
        Education
        • Add product
           
        • Add product
           
        • Add product
           
        Add product