Related website
This product works with Dynalite controls. Learn more...
Product family information
Stairwell lighting typically operates continuously at full output despite very low, intermittent use. The solution to this unique application is bi-level lighting which balances safety and security with energy savings. An integrated motion sensor and bi-level ballast provide standby low level light, and upon detection of motion in a space, restores lighting to full brightness.
Benefits
Perfect for areas where maximum light levels are not required on a constant basis
Features
Only 3-7/8" deep
Operates at full light output when space is occupied and switches to a low standby light level when the space is vacant