With FloatPlane LED, it’s easier than ever to integrate sleek and sporty style into your layout and within budget. Fresh and playful, with Curve and Edge profile options, FloatPlane’s performance rivals that of high-end LED luminaires with the affordability of fluorescent. Available tunable white technology gives you the ability to vary color temperature and intensity, harmonizing lighting with your daily life.

        Benefits

        Sleek and low profile design of only 1.2"h x 8"w
        Compelling performance of up to 129 LPW
        Affordable as bulky fluorescent luminaires
        Wide row spacing with fewer fixtures
        Now available with tunable white technology

        Features

        Edge and Curve profile options
        Multiple lumen package and color temparature options
        Response Daylight and Actilume Occupancy with field-enabled Daylight sensors
        Suspended and wall mount versions
        Variable optics kits to adjust the amount of downlight required

        Applications

        Office
        Banks
        Hospitality
        Fashion
        • Add product
           
        • Add product
           
        • Add product
           
        Add product