Explore the full family
Click the left and right arrows

SlikSpace Duo
SilkSpace Duo's quiet sophistication now comes with three unique Center Rail aesthetics: the classic Edge, the soft Curve and the defined Flat. In addition to more options and performance upgrades, SilkSpace’s exceptional glare control continues with SilkSpace Duo’s MesoOptics lens option.

Shine Duo
Shine’s classic 3 lens design is now available in the Duo family. The unwavering reliability of Shine continues with Shine Duo’s updated performance, more standard options, and a price point suitable for a wider range of applications.

ArcForm Duo
Inspired by the classic curve, ArcForm Duo's refreshed innovative design provides two optical distributions with an exceptional MesoOptics lens or a value driven Silk lens.

Pique Duo
Pique Duo is the next generation of excellence in Architectural Recessed luminaires with two choices for optics: the high performance MesoOptics lens or the value driven Silk lens. Meet the perfect duo.