Philips MASTER, LED SON-T, Rørformet, EM/230V, 65 W, SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 t

MAS LED SON-T EM 12Klm 65W 740 E40

Produktbeskrivelse

MASTER, LED SON-T, Rørformet, EM/230V, 65 W, LED alternative to SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 t, 184 lm/W, EEL C, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Ordrekode: 929003468818
Fuld ordrekode: 871951444923700

Specifikationer

Fod
E40
Normeret levetid
70.000 t
Skiftecyklus
50.000
Lighting Technology
LED SON-T
Lysstrømsmålingsreference
Sphere
Garantiperiode
8 years

Downloads

Foldere

Beskrivende tekst
Tender text - MAS LED SON-T EM 12Klm 65W 740 E40 txt 3.0 kB
Energimærke
Energy Efficiency Label 929003468818 pdf 68.8 kB
Produktinformationsblad
Product Information Sheet pdf 212.6 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Produktdatablad
Localized commercial leaflet 929003468818 da_DK pdf 586.9 kB

Brochurer

Overensstemmelseserklæring
Declaration of conformity - MAS LED SON-T EM 12Klm 65W 740 E40 pdf 325.2 kB
Installationsvejledning
Installation instructions pdf 682.9 kB

Visuelle elementer

Product-Photographs-929003468818_EU
Flere enheder - Visuals
Product-Diagrams-929003468818_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - MAS LED SON-T EM 12Klm 65W 740 E40 IES 30.8 kB
LDT
LDT File - MAS LED SON-T EM 12Klm 65W 740 E40 ldt 45.3 kB

Andet

Miljømæssige produktspecifikation
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB