Philips MASTER, LED SON-T, Rørformet, EM/230V, 50 W, SON-T 100W, E40, 2700 K, 8100 lm, CRI 70, 70000 t

MAS LED SON-T EM 8.1Klm 50W 727 E40

Produktbeskrivelse

MASTER, LED SON-T, Rørformet, EM/230V, 50 W, LED alternative to SON-T 100W, E40, 2700 K, 8100 lm, CRI 70, 70000 t, 162 lm/W, EEL C, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Ordrekode: 929003468418
Fuld ordrekode: 871951444915200

Specifikationer

Fod
E40
Normeret levetid
70.000 t
Skiftecyklus
50.000
Lighting Technology
LED SON-T
Lysstrømsmålingsreference
Sphere
Garantiperiode
8 years

Downloads

Foldere

Beskrivende tekst
Tender text - MAS LED SON-T EM 8.1Klm 50W 727 E40 txt 3.0 kB
Energimærke
Energy Efficiency Label 929003468418 pdf 69.0 kB
Produktinformationsblad
Product Information Sheet pdf 196.0 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Produktdatablad
Localized commercial leaflet 929003468418 da_DK pdf 545.3 kB

Brochurer

Overensstemmelseserklæring
Declaration of conformity - MAS LED SON-T EM 8.1Klm 50W 727 E40 pdf 325.2 kB
Installationsvejledning
Installation instructions pdf 735.3 kB

Visuelle elementer

Product-Photographs-929003468418_EU
Flere enheder - Visuals
Product-Diagrams-929003468418_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - MAS LED SON-T EM 8.1Klm 50W 727 E40 IES 118.6 kB
LDT
LDT File - MAS LED SON-T EM 8.1Klm 50W 727 E40 ldt 46.5 kB

Andet

Miljømæssige produktspecifikation
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB