Philips MASTER, LED SON-T, Rørformet, EM/230V, 23 W, SON-T 50W, E27, 2700 K, 3600 lm, CRI 70, 70000 t

MAS LED SON-T EM 3.6Klm 23W 727 E27

Produktbeskrivelse

MASTER, LED SON-T, Rørformet, EM/230V, 23 W, LED alternative to SON-T 50W, E27, 2700 K, 3600 lm, CRI 70, 70000 t, 156 lm/W, EEL D, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Ordrekode: 929003467818
Fuld ordrekode: 871951444903900

Specifikationer

Fod
E27
Normeret levetid
70.000 t
Skiftecyklus
50.000
Lighting Technology
LED SON-T
Lysstrømsmålingsreference
Sphere
Garantiperiode
8 years

Downloads

Foldere

Beskrivende tekst
Tender text - MAS LED SON-T EM 3.6Klm 23W 727 E27 txt 3.0 kB
Energimærke
Energy Efficiency Label 929003467818 pdf 68.5 kB
Produktinformationsblad
Product Information Sheet pdf 209.3 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Produktdatablad
Localized commercial leaflet 929003467818 da_DK pdf 591.0 kB

Brochurer

Overensstemmelseserklæring
Declaration of conformity - MAS LED SON-T EM 3.6Klm 23W 727 E27 pdf 325.2 kB
Installationsvejledning
Installation instructions pdf 735.3 kB

Visuelle elementer

Product-Photographs-929003467818_EU
Flere enheder - Visuals
Product-Diagrams-929003467818_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - MAS LED SON-T EM 3.6Klm 23W 727 E27 IES 30.8 kB
LDT
LDT File - MAS LED SON-T EM 3.6Klm 23W 727 E27 ldt 46.0 kB

Andet

Miljømæssige produktspecifikation
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB