Philips MASTER, LED SON-T, Rørformet, EM, 50 W, SON-T 100W, E40, 4000 K, 9000 lm, CRI 70, 70000 t

MAS LED SON-T IF 9Klm 50W 740 E40

Produktbeskrivelse

MASTER, LED SON-T, Rørformet, EM, 50 W, LED alternative to SON-T 100W, E40, 4000 K, 9000 lm, CRI 70, 70000 t, 180 lm/W, EEL C, Glas, RG1, IP40

Ordrekode: 929003467512
Fuld ordrekode: 871951444897100

Specifikationer

Fod
E40
Normeret levetid
70.000 t
Skiftecyklus
50.000
Lighting Technology
LED SON-T
Lysstrømsmålingsreference
Sphere
Garantiperiode
8 years

Downloads

Foldere

Beskrivende tekst
Tender text - MAS LED SON-T IF 9Klm 50W 740 E40 txt 2.9 kB
Energimærke
Energy Efficiency Label 929003467512 pdf 68.3 kB
Produktinformationsblad
Product Information Sheet pdf 211.6 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Produktdatablad
Localized commercial leaflet 929003467512 da_DK pdf 549.8 kB

Brochurer

Overensstemmelseserklæring
Declaration of conformity - MAS LED SON-T IF 9Klm 50W 740 E40 pdf 422.4 kB
Installationsvejledning
Installation Instructions pdf 755.9 kB

Visuelle elementer

Product-Photographs-929003467512_EU
Flere enheder - Visuals
Product-Diagrams-929003467512_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - MAS LED SON-T IF 9Klm 50W 740 E40 IES 118.6 kB

Andet

Miljømæssige produktspecifikation
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB