Philips MASTER, LED SON-T, Rørformet, EM, 34 W, SON-T 70W, E27, 4000 K, 6000 lm, CRI 70, 70000 t

MAS LED SON-T IF 6Klm 34W 740 E27

Produktbeskrivelse

MASTER, LED SON-T, Rørformet, EM, 34 W, LED alternative to SON-T 70W, E27, 4000 K, 6000 lm, CRI 70, 70000 t, 176 lm/W, EEL C, Glas, RG1, IP40

Ordrekode: 929003467312
Fuld ordrekode: 871951444893300

Specifikationer

Fod
E27
Normeret levetid
70.000 t
Skiftecyklus
50.000
Lighting Technology
LED SON-T
Lysstrømsmålingsreference
Sphere
Garantiperiode
8 years

Downloads

Foldere

Beskrivende tekst
Tender text - MAS LED SON-T IF 6Klm 34W 740 E27 txt 2.9 kB
Energimærke
Energy Efficiency Label 929003467312 pdf 67.9 kB
Produktinformationsblad
Product Information Sheet pdf 209.1 kB
Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Produktdatablad
Localized commercial leaflet 929003467312 da_DK pdf 549.9 kB

Brochurer

Overensstemmelseserklæring
Declaration of conformity - MAS LED SON-T IF 6Klm 34W 740 E27 pdf 422.4 kB
Installationsvejledning
Installation Instructions pdf 755.9 kB

Visuelle elementer

Product-Photographs-929003467312_EU
Flere enheder - Visuals
Product-Diagrams-929003467312_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - MAS LED SON-T IF 6Klm 34W 740 E27 IES 118.6 kB

Andet

Miljømæssige produktspecifikation
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB