Philips MASTER Value, LEDbulb, T65, 40 W, E27, 1800 K, 470 lm, CRI 80, 15000 t, Glas
LED classic-giant 40W E27 T65 GOLD DIM
Produktbeskrivelse
MASTER Value, LEDbulb, T65, 40 W, E27, 1800 K, 470 lm, CRI 80, 15000 t, Glas, 67 lm/W, PF 0.7, RG1, IP20, SVM 0.4, PstLM 1
Specifikationer
- Fod
- E27
- Normeret levetid
- 15.000 t
- Skiftecyklus
- 20.000
- Nominel levetid (timer)
- 15.000 t
- Lighting Technology
- LEDbulb
- Garantiperiode
- 2.5 years