Philips CorePro, LED, PL-C, HF/230V, 148 mm, 9.5 W, 26W PL-C, 4000 K, 1100 lm, CRI 82, 30000 t

CorePro LED PLC 9.5W 840 4P G24q-3

Produktbeskrivelse

CorePro, LED, PL-C, HF/230V, 148 mm, 9.5 W, LED alternative to 26W PL-C, 4000 K, 1100 lm, CRI 82, 30000 t, 115 lm/W, EEL E, G24Q-3 Rotatable end-cap, Plast, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Ordrekode: 929003758102
Fuld ordrekode: 872016929051800

Specifikationer

Fod
G24Q-3 Rotatable end-cap
Normeret levetid
30.000 t
Skiftecyklus
200.000
Lighting Technology
LED
Lysstrømsmålingsreference
Sphere
Garantiperiode
3 år

Downloads

Foldere

Energimærke
Energy Efficiency Label 929003758102 pdf 68.1 kB
Produktinformationsblad
Product Information Sheet pdf 175.3 kB
Brochure
PHL LED PL EU compatibility list professional pdf 717.5 kB
Produktdatablad
Localized commercial leaflet 929003758102 da_DK pdf 651.6 kB

Brochurer

Installationsvejledning
Installation instructions pdf 1.2 MB

Visuelle elementer

Product-Photographs-929003758102_EU
Flere enheder - Visuals
Product-Diagrams-929003758102_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - CorePro LED PLC 9.5W 840 4P G24q-3 ies 21.2 kB

Andet

Miljømæssige produktspecifikation
EPD-Philips-CorePro-LED-PLC-4P-COMF-7904619-Ref-929003757902-EPD pdf 669.8 kB