Philips CorePro, LED, PL-C, HF/230V, 128 mm, 6.5 W, 18W PL-C, 3000 K, 700 lm, CRI 82, 30000 t

CorePro LED PLC 6.5W 830 4P G24q-2

Produktbeskrivelse

CorePro, LED, PL-C, HF/230V, 128 mm, 6.5 W, LED alternative to 18W PL-C, 3000 K, 700 lm, CRI 82, 30000 t, 107 lm/W, EEL F, G24Q-2 Rotatable end-cap, Plast, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Ordrekode: 929003757802
Fuld ordrekode: 872016929045700

Specifikationer

Fod
G24Q-2 Rotatable end-cap
Normeret levetid
30.000 t
Skiftecyklus
200.000
Lighting Technology
LED
Lysstrømsmålingsreference
Sphere
Garantiperiode
3 år

Downloads

Foldere

Energimærke
Energy Efficiency Label 929003757802 pdf 66.9 kB
Produktinformationsblad
Product Information Sheet pdf 172.8 kB
Brochure
PHL LED PL EU compatibility list professional pdf 717.5 kB
Produktdatablad
Localized commercial leaflet 929003757802 da_DK pdf 650.9 kB

Brochurer

Installationsvejledning
Installation instructions pdf 1.2 MB

Visuelle elementer

Product-Photographs-929003757802_EU
Flere enheder - Visuals
Product-Diagrams-929003757802_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - CorePro LED PLC 6.5W 830 4P G24q-2 ies 20.7 kB

Andet

Miljømæssige produktspecifikation
EPD-Philips-CorePro-LED-PLC-4P-COMF-7904619-Ref-929003757902-EPD pdf 669.8 kB