Philips CorePro, LED, PL-S, EM/230V, 115 mm, 3.5 W, 7W PL-S, 3000 K, 4000 K, 6500 K, 360 lm, 400 lm, 400 lm, CRI 80, 30000 t
CorePro LED PLS 360D 3.5W 3CCT 2P G23
Produktbeskrivelse
CorePro, LED, PL-S, EM/230V, 115 mm, 3.5 W, LED alternative to 7W PL-S, 3000 K, 4000 K, 6500 K, 360 lm, 400 lm, 400 lm, CRI 80, 30000 t, 114 lm/W, EEL E, G23, Plast, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Specifikationer
- Fod
- G23
- Normeret levetid
- 30.000 t
- Skiftecyklus
- 50.000
- Lighting Technology
- LED
- Lysstrømsmålingsreference
- Sphere
- Garantiperiode
- 3 år