Philips LED, PL-C, HF/230V, 125 mm, 6.5 W, 18W PL-C, 3000 K, 4000 K, 6500 K, 806 lm, 845 lm, 806 lm, CRI 80, 30000 t
CorePro LED PLC 360D 6.5W 3CCT 4P G24q-2
Produktbeskrivelse
LED, PL-C, HF/230V, 125 mm, 6.5 W, LED alternative to 18W PL-C, 3000 K, 4000 K, 6500 K, 806 lm, 845 lm, 806 lm, CRI 80, 30000 t, 130 lm/W, EEL E, G24q-2, Glas, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Specifikationer
- Fod
- G24q-2
- Normeret levetid
- 30.000 t
- Skiftecyklus
- 50.000
- Lighting Technology
- LED
- Lysstrømsmålingsreference
- Sphere
- Garantiperiode
- 3 år