Philips CoreLine Skinnespot Gen2, Track-mounted, 27 W, D80 mm, 3000 lm, 4000 K, CRI>90, Bred strålevinkel, Sort

ST151T LED30S/940 WB BK

Produktbeskrivelse

Track-mounted, D80 mm, Aluminium, Sort, Strømforsyningsenhed (Tænd/Sluk), 3000 lm, 27 W, 110 lm/W, 4000 K, (0.3837, 0.3828) SDCM <4, CRI>90, Bred strålevinkel, Polykarbonat, IP20 | Fingerbeskyttelse, IK03 | 0,3 J, Sikkerhedsklasse I, 3C-skinne

Ordrekode: 911401847082
Fuld ordrekode: 871951452860499