Danmark - Dansk

Philips StoreSet Evo, Track panel, Xtra (lm/W and lifetime), 59 W, 575x196 mm, 8700 lm, 3000 K, DALI, Interact Ready, Bred strålevinkel, Klar, Sort, VLC

SM515T 90S/830 DIA-VLC WB BK HE

Produktbeskrivelse

Track panel, 575x196 mm, Plast, Sort, Klar til DALI-dæmpning og Interact-systemet, understøtter visuel lyskommunikation, Synlig lyskommunikation, 8700 lm, 59 W, 152 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Bred strålevinkel, Klar, Polykarbonat, IP20 | Fingerbeskyttelse, IK02 | 0,2 J, standard, Sikkerhedsklasse I, Skinne

Ordrekode: 910505102713
Fuld ordrekode: 872016958756400
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
Localized commercial leaflet 910505102713 da_DK pdf 430.2 kB

Brochurer

Installationsvejledning
SM515T mounting instructions pdf 654.1 kB

Visuelle elementer

Product-Photographs-910505102713_EU
Flere enheder - Visuals
Product-Diagrams-910505102713_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - SM515T 90S/830 DIA-VLC WB BK HE IES
Dialux
ULD File - SM515T 90S/830 DIA-VLC WB BK HE ULD
Relux
ROLF File - SM515T 90S/830 DIA-VLC WB BK HE ROLFZ
LDT
LDT File - SM515T 90S/830 DIA-VLC WB BK HE LDT