Philips StoreSet Evo, Track panel, 64 W, 575x196 mm, 8100 lm, 3000 K, Bred strålevinkel, Klar, Sort

SM515T 80S/830 PSU WB BK

Produktbeskrivelse

Track panel, 575x196 mm, Plast, Sort, Strømforsyningsenhed (Tænd/Sluk), 8100 lm, 64 W, 126 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Bred strålevinkel, Klar, Polykarbonat, IP20 | Fingerbeskyttelse, IK02 | 0,2 J, standard, Sikkerhedsklasse I, Skinne

Ordrekode: 910505102705
Fuld ordrekode: 872016958721200
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
Localized commercial leaflet 910505102705 da_DK pdf 314.9 kB

Brochurer

Installationsvejledning
SM515T mounting instructions pdf 654.1 kB

Visuelle elementer

Product-Photographs-910505102705_EU
Flere enheder - Visuals
Product-Diagrams-910505102705_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - SM515T 80S/830 PSU WB BK IES
Dialux
ULD File - SM515T 80S/830 PSU WB BK ULD
Relux
ROLF File - SM515T 80S/830 PSU WB BK ROLFZ
LDT
LDT File - SM515T 80S/830 PSU WB BK LDT