Philips StoreSet Evo, Track panel, 50 W, 575x196 mm, 6700 lm, 3000 K, Asymmetrisk spejl, aksevinkel 20°, Klar, Sort

SM515T 66S/830 PSU A20 BK

Produktbeskrivelse

Track panel, 575x196 mm, Plast, Sort, Strømforsyningsenhed (Tænd/Sluk), 6700 lm, 50 W, 134 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Asymmetrisk spejl, aksevinkel 20°, Klar, Polykarbonat, IP20 | Fingerbeskyttelse, IK02 | 0,2 J, standard, Sikkerhedsklasse I, Skinne

Ordrekode: 910505102668
Fuld ordrekode: 872016958619200
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
Localized commercial leaflet 910505102668 da_DK pdf 315.5 kB

Brochurer

Installationsvejledning
SM515T mounting instructions pdf 654.1 kB

Visuelle elementer

Product-Photographs-910505102668_EU
Flere enheder - Visuals
Product-Diagrams-910505102668_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - SM515T 66S/830 PSU A20 BK IES
Dialux
ULD File - SM515T 66S/830 PSU A20 BK ULD
Relux
ROLF File - SM515T 66S/830 PSU A20 BK ROLFZ
LDT
LDT File - SM515T 66S/830 PSU A20 BK LDT