Philips Essential Påbyg, 3D printed, 15.4 W, D390 mm; H85 mm, 1890 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b)

TCBRMS 19S/940 DIA OC WH401T102

Produktbeskrivelse

D390 mm; H85 mm, Polykarbonat, Hvid, Overflade, Dali-dæmpning Interact System-klar, 1890 lm, 15.4 W, 123 lm/W, 4000 K, (0.38, 0.38) SDCM < 3, CRI>90, UGR19, Strålevinkel 90°, Mikro-heksagonal optik, Polystyren, IP20 | Fingerbeskyttelse, IK04 | 0,5 J, standard plus, Sikkerhedsklasse II, 2 push-in-stik, 5-polet, Ledningsføring, 1-faset, TP(b) diffuser flammability class

Ordrekode: 912500108728
Fuld ordrekode: 872016986389700
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
Tender text - TCBRMS 19S/940 DIA OC WH401T102 txt 4.7 kB
Produktdatablad
Localized commercial leaflet 912500108728 da_DK pdf 299.6 kB

Brochurer

Installationsvejledning
Essential Surface mount- MI pdf 1.6 MB

Visuelle elementer

Product-Photographs-912500108728_EU
Flere enheder - Visuals
Product-Diagrams-912500108728_EU
Flere enheder - Visuals

Software plug-ins

IES
IES File - TCBRMS 19S/940 DIA OC WH401T102 IES
Revit-fil
TCBRMS 19S/940 DIA OC WH401T102 912500108728 ZIP
Dialux
ULD File - TCBRMS 19S/940 DIA OC WH401T102 ULD
Relux
ROLF File - TCBRMS 19S/940 DIA OC WH401T102 ROLFZ
LDT
LDT File - TCBRMS 19S/940 DIA OC WH401T102 LDT