Продукти
| Продукт | Сравнение | |||||
|---|---|---|---|---|---|---|
LED Power Driver 80W 24V 120V-240V14961200 | - | - | - | - | ||
LED Power Driver 100W 24V 120V-240V14959900 | - | - | - | - | ||
LED Power Driver 150W 24VDC 120-240V59852500 | - | - | - | - | ||
LED Power Driver 240W 24VDC 120-240V59854900 | - | - | - | - | ||
LED Power Driver 100u 24V 120V-277V06066200 | - | - | - | - |
Информация за продуктовата серия
Описание
Xitanium Constant Voltage LED drivers are the perfect choice for enabling easy modular parallel connection of Philips LED products (like LDM and InteGrade families) used in refrigerated cabinets and display lighting. The drivers have an operating life matching that of LEDs. They offer excellent reliability and ensure a simplified installation process. Robust design reduces maintenance and lowers the cost of ownership over the application lifetime.
Предимства
SELV operating voltages ensure safety even if wiring or LED boards become damaged.
Easy installation with simple parallel wiring
Характеристики
Universal mains voltage
Stable limited output voltage